(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dry Ace

Dry Ace

Standard Unit Price:
SGD 655.80
Days to Ship :
8 Day(s)

Hangers are included, usable for various instruments (NS only). Hood (optional WG-H) prevents adhesion of dust. Can also be combined with dryer (optional WG-KY).

Basic Specifications

  • Product Type
    Instrument Dryer/Storage Cabinet
  • Size(cm)
    100X60X110
  • Weight(g)
    8000
  • Product Name
    Hood for Wagon WG-H
  • Part Number
    WG-H (Hood)
  • JAN Code
    4560111726214
  • Features
    Hood (optional WG-H) prevents adhesion of dust. Can also be combined with dryer (optional WG-KY).
  • Material
    Main body / Steel pipe (resin coating), Vinyl cover / Soft vinyl (t = 0.3 mm)
  • Caster(mm)
    ø50 Dual Wheels (with Diagonal Stoppers)
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 655.80

Part Number : 4-151-23
Days to Ship 8 Day(s)
Standard Unit Price SGD 655.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Instrument Dryer/Storage Cabinet
  • Size(cm)
    100X60X110
  • Weight(g)
    8000
  • Product Name
    Hood for Wagon WG-H
  • Part Number
    WG-H (Hood)
  • JAN Code
    4560111726214
  • Features
    Hood (optional WG-H) prevents adhesion of dust. Can also be combined with dryer (optional WG-KY).
  • Material
    Main body / Steel pipe (resin coating), Vinyl cover / Soft vinyl (t = 0.3 mm)
  • Caster(mm)
    ø50 Dual Wheels (with Diagonal Stoppers)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)