(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gas Wash Bottle, With Stick Filter, Capacity (ml) 125 to 1,000, With Stick Filter

Gas Wash Bottle, With Stick Filter, Capacity (ml) 125 to 1,000, With Stick Filter

Standard Unit Price:
SGD 247.80-
Days to Ship :
8 Day(s)

[Features]
A gas wash bottle with a borosilicate glass rod filter.
[Capacity (ml)]125 to 1000
[Filter Plate Pores]G-1
Please order the model that corresponds to the dimensions.

Basic Specifications

  • Product Type
    Washing bottle
  • Material
    Borosilicate Glass
  • Fitting
    34/28
  • Material Details
    Borosilicate Glass -1
  • Filter Length(mm)
    20
  • Tubing connecting point (outer diameter)(mm)
    φ8
  • Filter Pore
    G-1
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 125
  • 250
  • Clear
Product Name

Refine by

  • Gas Washing Bottle 0456-02-10250
  • Gas Washing Bottle 0456-01-10125
  • Clear
Part Number

Refine by

  • 0456-02-10
  • 0456-01-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
125
Gas Washing Bottle 0456-01-10125
0456-01-10
8 Day(s)
SGD 247.80

Part Number : 1-9543-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 247.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity(ml)
    125
  • Material
    Borosilicate Glass
  • Fitting
    34/28
  • Product Name
    Gas Washing Bottle 0456-01-10125
  • Part Number
    0456-01-10
  • Material Details
    Borosilicate Glass -1
  • Filter Length(mm)
    20
  • Filter diameter(φ mm)
    10
  • Tubing connecting point (outer diameter)(mm)
    φ8
  • Filter Pore
    G-1
1 pc.
250
Gas Washing Bottle 0456-02-10250
0456-02-10
8 Day(s)
SGD 263.90

Part Number : 1-9543-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 263.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity(ml)
    250
  • Material
    Borosilicate Glass
  • Fitting
    34/28
  • Product Name
    Gas Washing Bottle 0456-02-10250
  • Part Number
    0456-02-10
  • Material Details
    Borosilicate Glass -1
  • Filter Length(mm)
    20
  • Filter diameter(φ mm)
    12
  • Tubing connecting point (outer diameter)(mm)
    φ8
  • Filter Pore
    G-1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support