(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gas Wash Bottle, With Plate Filter, Capacity (ml) 125 to 1,000, Borosilicate Glass-1

Gas Wash Bottle, With Plate Filter, Capacity (ml) 125 to 1,000, Borosilicate Glass-1

Standard Unit Price:
SGD 217.50
Days to Ship :
8 Day(s)

[Features]
A gas wash bottle with a borosilicate glass plate filter.
[Capacity (ml)]125 to 1000
[Filter Plate Pores]G-1
Please order the model that corresponds to the dimensions.

Basic Specifications

  • Product Type
    Washing bottle
  • Capacity(ml)
    125
  • Material
    Borosilicate Glass
  • Fitting
    34/28
  • Product Name
    Gas Washing Bottle 0457-01-10
  • Part Number
    0457-01-10
  • Material Details
    Borosilicate Glass -1
  • Tubing connecting point(φ mm)
    8
  • Filter diameter(φ mm)
    20
  • Filter Plate Pore
    G-1
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 217.50

Part Number : 1-4374-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 217.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity(ml)
    125
  • Material
    Borosilicate Glass
  • Fitting
    34/28
  • Product Name
    Gas Washing Bottle 0457-01-10
  • Part Number
    0457-01-10
  • Material Details
    Borosilicate Glass -1
  • Tubing connecting point(φ mm)
    8
  • Filter diameter(φ mm)
    20
  • Filter Plate Pore
    G-1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support