(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gas Washing Bottle Muenck-Type Capacity (ml) 125–1000

Gas Washing Bottle Muenck-Type Capacity (ml) 125–1000

Standard Unit Price:
SGD 171.70-
Days to Ship :
8 Day(s)

·Muenck type.
·3 types are available, 125, 250, and 1,000 ml.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 125
  • 500
  • Clear
Fitting

Refine by

  • 34/28
  • 45/40
  • Clear
Product Name

Refine by

  • Gas Washing Bottle 0454-03-10500
  • Gas Washing Bottle 0454-01-10125
  • Clear
Part Number

Refine by

  • 0454-03-10
  • 0454-01-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
125
34/28
Gas Washing Bottle 0454-01-10125
0454-01-10
8 Day(s)
SGD 171.70

Part Number : 1-9544-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 171.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity(ml)
    125
  • Material
    Borosilicate Glass
  • Fitting
    34/28
  • Product Name
    Gas Washing Bottle 0454-01-10125
  • Part Number
    0454-01-10
  • Material Details
    Borosilicate Glass -1
  • Tubing connecting point(φ mm)
    8
1 pc.
500
45/40
Gas Washing Bottle 0454-03-10500
0454-03-10
8 Day(s)
SGD 251.10

Part Number : 1-9544-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 251.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • Fitting
    45/40
  • Product Name
    Gas Washing Bottle 0454-03-10500
  • Part Number
    0454-03-10
  • Material Details
    Borosilicate Glass -1
  • Tubing connecting point(φ mm)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support