(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Three-Way Valve with TS Joint Model II 1-4350-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Three-Way Valve with TS Joint Model II
Part Number: 1-4350-03

Standard Unit Price: SGD 156.70 Special Price SGD 156.70
Quantity: 1 pc.
Days to Ship: 16 Day(s)

[Specifications]
·Materials: Borosilicate Glass-1 / Outer Diameter: ø8 mm, with glass / fluoropolymer cock

Specifications of 1-4350-03

  • Product Type
    Connecting pipe, adapter
  • Material
    Borosilicate Glass
  • Outer Diameter(φ mm)
    8
  • Fitting
    24/40
  • Specifications
    With Glass Valve
  • Product Name
    Common Size Three-Way Valve II0414-04-20
  • Part Number
    0414-04-20
  • Material Details
    Borosilicate Glass -1

Please check the type/dimensions/specifications of the part 1-4350-03 in the Three-Way Valve with TS Joint Model II series.

Similar Part Numbers

Part Number
1-4350-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFitting Specifications Product Name Part Number Internal Capacity

SGD 177.20

1 Piece(s) 8 Day(s) 15/25With fluoropolymer Stop ValveCommon Size Three-Way Valve II0414-05-200414-05-20-

Tech Support