(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ostwald Viscometer

Ostwald Viscometer

Standard Unit Price:
SGD 169.50
Days to Ship :
8 Day(s)

[AS ONE Corporation]Ostwald viscometer made of borosilicate glass-1.

Basic Specifications

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Internal Diameter(mm)
    Approx. φ0.75 (capillary tube)
  • Product Name
    Ostwald Viscometer 2370-02-10
  • Part Number
    2370-02-10
  • Material Details
    Borosilicate Glass -1
  • Viscometer Number
    2
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 169.50

Part Number : 2-8190-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 169.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Internal Diameter(mm)
    Approx. φ0.75 (capillary tube)
  • Product Name
    Ostwald Viscometer 2370-02-10
  • Part Number
    2370-02-10
  • Material Details
    Borosilicate Glass -1
  • Viscometer Number
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support