(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pole Shelf

Pole Shelf

Standard Unit Price:
SGD 707.80-
Days to Ship :
10 Day(s)

Shelf that is exceptionally lightweight, durable, and chemical resistant.
[Features]
· Easy to assemble.
· Enables effective use of space where space is limited.
[Applications]
· For storage of various objects.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    450
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • With 4 tier caster
  • 5
  • W/ 5-stage caster
  • Clear
Weight(g)

Refine by

  • Approximately 1700
  • Approximately 1900
  • Approximately 2000
  • Approximately 2100
  • Approximately 2200
  • Approximately 2400
  • Approximately 2500
  • Approximately 2600
  • Approximately 3000
  • Approximately 3200
  • Clear
Manufacturer Product Name

Refine by

  • Pole Shelf 1,200 mm, 4 Shelves
  • Pole Shelf 1,200 mm, 4 Shelves With Caster
  • Pole Shelf 1,200 mm, 5 Shelves
  • Pole Shelf 1,500 mm, 4 Shelves
  • Pole Shelf 1,500 mm, 4 Shelves With Caster
  • Pole Shelf 1,500 mm, 5 Shelves
  • Pole Shelf 1,500 mm, 5 Shelves With Caster
  • Pole Shelf 900 mm, 4 Shelves
  • Pole Shelf 900 mm, 4 Shelves With Caster
  • Pole Shelf 900 mm, 5 Shelves
  • Pole Shelf 900 mm, 5 Shelves With Caster
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
4
Approximately 1700
Pole Shelf 900 mm, 4 Shelves
10 Day(s)
SGD 707.80

Part Number : 3-296-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 707.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 1700
  • Manufacturer Product Name
    Pole Shelf 900 mm, 4 Shelves
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    -
  • Full height(mm)
    -
1 unit
1200
With 4 tier caster
Approximately 2100
Pole Shelf 900 mm, 4 Shelves With Caster
10 Day(s)
SGD 837.90

Part Number : 3-296-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 837.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    With 4 tier caster
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 2100
  • Manufacturer Product Name
    Pole Shelf 900 mm, 4 Shelves With Caster
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    ø75 mm (with Diagonal Stoppers)
  • Full height(mm)
    1800
1 unit
1500
5
Approximately 2400
Pole Shelf 900 mm, 5 Shelves
10 Day(s)
SGD 833.00

Part Number : 3-296-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 833.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 2400
  • Manufacturer Product Name
    Pole Shelf 900 mm, 5 Shelves
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    -
  • Full height(mm)
    -
1 unit
900
W/ 5-stage caster
Approximately 1900
Pole Shelf 900 mm, 5 Shelves With Caster
10 Day(s)
SGD 962.40

Part Number : 3-296-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 962.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    W/ 5-stage caster
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 1900
  • Manufacturer Product Name
    Pole Shelf 900 mm, 5 Shelves With Caster
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    ø75 mm (with Diagonal Stoppers)
  • Full height(mm)
    1800
1 unit
1200
4
Approximately 2200
Pole Shelf 1,200 mm, 4 Shelves
10 Day(s)
SGD 770.00

Part Number : 3-297-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 770.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 2200
  • Manufacturer Product Name
    Pole Shelf 1,200 mm, 4 Shelves
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    -
  • Full height(mm)
    -
1 unit
1500
With 4 tier caster
Approximately 2600
Pole Shelf 1,200 mm, 4 Shelves With Caster
10 Day(s)
SGD 906.30

Part Number : 3-297-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 906.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    With 4 tier caster
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 2600
  • Manufacturer Product Name
    Pole Shelf 1,200 mm, 4 Shelves With Caster
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    ø75 mm (with Diagonal Stoppers)
  • Full height(mm)
    1800
1 unit
900
5
Approximately 2000
Pole Shelf 1,200 mm, 5 Shelves
10 Day(s)
SGD 917.80

Part Number : 3-297-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 917.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 2000
  • Manufacturer Product Name
    Pole Shelf 1,200 mm, 5 Shelves
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    -
  • Full height(mm)
    -
1 unit
1200
4
Approximately 2500
Pole Shelf 1,500 mm, 4 Shelves
10 Day(s)
SGD 857.80

Part Number : 3-298-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 857.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 2500
  • Manufacturer Product Name
    Pole Shelf 1,500 mm, 4 Shelves
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    -
  • Full height(mm)
    -
1 unit
1500
With 4 tier caster
Approximately 3000
Pole Shelf 1,500 mm, 4 Shelves With Caster
10 Day(s)
SGD 981.40

Part Number : 3-298-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 981.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    With 4 tier caster
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 3000
  • Manufacturer Product Name
    Pole Shelf 1,500 mm, 4 Shelves With Caster
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    ø75 mm (with Diagonal Stoppers)
  • Full height(mm)
    1800
1 unit
900
5
Approximately 2200
Pole Shelf 1,500 mm, 5 Shelves
10 Day(s)
SGD 1,036.80

Part Number : 3-298-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,036.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 2200
  • Manufacturer Product Name
    Pole Shelf 1,500 mm, 5 Shelves
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    -
  • Full height(mm)
    -
1 unit
1500
W/ 5-stage caster
Approximately 3200
Pole Shelf 1,500 mm, 5 Shelves With Caster
10 Day(s)
SGD 1,156.00

Part Number : 3-298-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,156.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    W/ 5-stage caster
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Weight(g)
    Approximately 3200
  • Manufacturer Product Name
    Pole Shelf 1,500 mm, 5 Shelves With Caster
  • Detailed Material
    Steel (Surface Resin AAS Coating)
  • Features
    Features outstanding durability and chemical resistance. Lightweight and easy to assemble, it can be used effectively even in confined spaces.
  • Caster
    ø75 mm (with Diagonal Stoppers)
  • Full height(mm)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Steel Rack That Can Shorten Assembly Time By Allowing Shelf Boards To Be Easily Moved With Hooks

4 levels

4 levels

4 levels with casters

4 levels with casters

5 levels

5 levels

5 levels with casters

5 levels with casters

Main Specifications Of This Product

  • Material: steel (surface resin AAS coating).
  • Overall height: 1,800 mm shared (without casters).
  • Depth: 450 mm.
  • Casters: ø65 mm (diameter 75 mm) *Includes diagonal stoppers. 
  • Load resistance: 150 kg/sheet
Part NumberWidth (mm)Number of shelf tiers
3-296-019004 levels
3-296-029004 levels with casters
3-296-039005 levels
3-296-049005 levels with casters
3-297-011,2004 levels
3-297-021,2004 levels with casters
3-297-031,2005 levels
3-298-011,5004 levels
3-298-021,5004 levels with casters
3-298-031,5005 levels
3-298-041,5005 levels with casters
Number of shelf tiersWidthShelf IntervalWeight
4 levels900 mm546 mmApprox. 17 kg
1,200 mmApprox. 21 kg
1,500 mmApprox. 24 kg
4 levels with casters900 mm556 mmApprox. 19 kg
1,200 mmApprox. 22 kg
1,500 mm546 mmApprox. 26 kg
5 levels900 mm401 mmApprox. 20 kg
1,200 mmApprox. 25 kg
1,500 mm393 mmApprox. 30 kg
5 levels with casters900 mm408 mmApprox. 22 kg
1,500 mm401 mmApprox. 32 kg

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)