(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Shelf Board For Stainless Steel Erector 3-344-07

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Shelf Board For Stainless Steel Erector
Part Number: 3-344-07

Standard Unit Price: SGD 591.80 Special Price SGD 591.80
Quantity: 1 Set (Main Unit, Taper x 1 Level: 8 pcs)
Days to Ship: 21 Day(s)

Features outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature, high-humidity environments or in refrigerators and freezers.

Specifications of 3-344-07

  • Material
    Stainless Steel
  • Depth(mm)
    613
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width(mm)
    1212
  • Manufacturer Product Name
    Stainless Steel Erector SLS1220
  • Manufacturer Model Number
    SLS1220
  • Accessory
    For one tapered level (8 pcs)
  • Features
    Features outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature high-humidity environments or in refrigerators and freezers.
  • Shelf Load Capacity((kg)/stage)
    250 (Distributed Load)

Please check the type/dimensions/specifications of the part 3-344-07 in the Shelf Board For Stainless Steel Erector series.

Product Specifications

Stainless Steel Erector Shelf Board Specifications

Stainless Steel Erector Shelf Board external appearance

Stainless Steel Erector Shelf Board external appearance

  • Excellent rust and chemical resistance, making it suitable for environments where sanitation control is important.
  • Excellent durability even under severe conditions, such as hot and humid environments, freezers and refrigerators.
  • Material: stainless steel (SUS304).
  • Load resistance: 250 kg/level (distributed load).
  • Shelf board height adjustment: 25.4 mm pitch.
  • Accessories: taper for 1 level (8 pcs.).

Developer's Perspective

 

Shelf using SUS304 (18-8), with its excellent corrosion resistance, to meet the needs of those wishing to use wire shelves in harsher environments. We will continue to support the work of our clients in harsh environments such as laboratories, clean rooms, etc.


Similar Part Numbers

Part Number
3-344-02
3-344-03
3-344-04
3-344-05
3-344-06
3-344-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDepth
(mm)
Width
(mm)
Manufacturer Product Name Manufacturer Model Number Internal Capacity

SGD 400.70

1 Piece(s) 21 Day(s) 4601062Stainless Steel Erector SMS1070SMS1070-

SGD 450.90

1 Piece(s) 21 Day(s) 4601212Stainless Steel Erector SMS1220SMS1220-

SGD 575.60

1 Piece(s) 21 Day(s) 4601518Stainless Steel Erector SMS1520SMS1520-

SGD 473.60

1 Piece(s) 21 Day(s) 613910Stainless Steel Erector SLS910SLS910-

SGD 527.00

1 Piece(s) 21 Day(s) 6131062Stainless Steel Erector SLS1070SLS1070-

SGD 731.10

1 Piece(s) 21 Day(s) 6131518Stainless Steel Erector SLS1520SLS1520-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)