(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless steel pressurized container Capacity 5 L–20 L

Stainless steel pressurized container Capacity 5 L–20 L

Standard Unit Price:
SGD 1,145.30-
Days to Ship :
10 Day(s)

[Specifications]
·The lid attachment/detachment method is a ferrule clamp type.
·Material Outlet: Bottom port (bottom): R (PT) 1/4

Basic Specifications

  • Product Type
    Vacuum pressurized container
  • Material
    Stainless Steel
  • Plate Thickness(mm)
    1
  • Operating Pressure
    Approximately 0.49 MPa or less
  • Outlet material
    Bottom Port (Bottom Part): R (PT) 1/4
  • Lid Removable Type
    Ferrule Clamp Type
  • Material Details
    Main Body: Stainless Steel (SUS304), O-ring: NBR (Nitrile Rubber)
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 5L
  • 10L
  • 20L
  • Clear
Manufacturer Product Name

Refine by

  • Stainless Steel Pressurized Container TMC5
  • Stainless Steel Pressurized Container TMC10
  • Stainless Steel Pressurized Container TMC21
  • Clear
Manufacturer Model

Refine by

  • TMC5
  • TMC10
  • TMC21
  • Clear
Diameter×Height(mm)

Refine by

  • φ228X276
  • φ228X428
  • φ228X664
  • Clear
Weight(kg)

Refine by

  • 3.2
  • 4.1
  • 5.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5L
Stainless Steel Pressurized Container TMC5
TMC5
φ228X276
3.2
10 Day(s)
SGD 1,145.30

Part Number : 1-1917-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,145.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vacuum pressurized container
  • Capacity
    5L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Pressurized Container TMC5
  • Manufacturer Model
    TMC5
  • Diameter×Height(mm)
    φ228X276
  • Weight(kg)
    3.2
  • Plate Thickness(mm)
    1
  • Operating Pressure
    Approximately 0.49 MPa or less
  • Outlet material
    Bottom Port (Bottom Part): R (PT) 1/4
  • Lid Removable Type
    Ferrule Clamp Type
  • Material Details
    Main Body: Stainless Steel (SUS304), O-ring: NBR (Nitrile Rubber)
1 pc.
10L
Stainless Steel Pressurized Container TMC10
TMC10
φ228X428
4.1
10 Day(s)
SGD 1,224.50

Part Number : 1-1917-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,224.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vacuum pressurized container
  • Capacity
    10L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Pressurized Container TMC10
  • Manufacturer Model
    TMC10
  • Diameter×Height(mm)
    φ228X428
  • Weight(kg)
    4.1
  • Plate Thickness(mm)
    1
  • Operating Pressure
    Approximately 0.49 MPa or less
  • Outlet material
    Bottom Port (Bottom Part): R (PT) 1/4
  • Lid Removable Type
    Ferrule Clamp Type
  • Material Details
    Main Body: Stainless Steel (SUS304), O-ring: NBR (Nitrile Rubber)
1 pc.
20L
Stainless Steel Pressurized Container TMC21
TMC21
φ228X664
5.3
10 Day(s)
SGD 1,376.40

Part Number : 1-1917-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,376.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vacuum pressurized container
  • Capacity
    20L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Pressurized Container TMC21
  • Manufacturer Model
    TMC21
  • Diameter×Height(mm)
    φ228X664
  • Weight(kg)
    5.3
  • Plate Thickness(mm)
    1
  • Operating Pressure
    Approximately 0.49 MPa or less
  • Outlet material
    Bottom Port (Bottom Part): R (PT) 1/4
  • Lid Removable Type
    Ferrule Clamp Type
  • Material Details
    Main Body: Stainless Steel (SUS304), O-ring: NBR (Nitrile Rubber)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support