(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Wide Mouth Reagent Bottle 1-2686-06

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Wide Mouth Reagent Bottle
Part Number: 1-2686-06

Standard Unit Price: SGD 117.50 Special Price SGD 117.50
Quantity: 1 Pack (6 pcs)
Days to Ship: 11 Day(s)

Has a liquid leakage prevention structure preventing liquid leakage even without an internal lid.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-2686-06

  • Product Type
    PE (polyethylene) container
  • Shape
    Round
  • Capacity
    1000mL
  • Color
    Transparency
  • Height(mm)
    199
  • Body Diameter(φ mm)
    φ91
  • Mouth Inner Diam.(φ mm)
    φ53
  • Manufacturer Product Name
    Wide Mouth Reagent Bottle 2104-0032
  • Material
    Body: HDPE (high density polyethylene), Cover: PP (polypropylene)
  • Features
    Has a liquid leakage prevention structure preventing liquid leakage even without an internal lid.

Please check the type/dimensions/specifications of the part 1-2686-06 in the Wide Mouth Reagent Bottle series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)