(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
PFA Jar 7-196-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PFA Jar
Part Number: 7-196-01

Standard Unit Price: SGD 82.60 Special Price SGD 82.60
Quantity: 1 pc.
Days to Ship: 8 Day(s)

Resistant and non-reactive to acids, alkalis, organic solvents, and erosive chemicals.

Specifications of 7-196-01

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    7mL
  • Height(mm)
    32
  • Internal Diameter(φ mm)
    φ17
  • Outer Diameter(φ mm)
    φ22
  • Model number
    No.0225
  • Manufacturer Product Name
    PFA Jar No.0225
  • Material
    PFA (Fluororesin)
  • Footnotes
    Not marked with a scale.
  • Features
    Resistant to acid, alkali, organic solvent, and erosive chemicals and does not react. Can be normally used in a temperature range from -196 to +250°C.

Please check the type/dimensions/specifications of the part 7-196-01 in the PFA Jar series.

Similar Part Numbers

Part Number
7-196-02
7-196-04
7-196-05
7-196-06
7-196-07
7-196-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity Height
(mm)
Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Model number Manufacturer Product Name Quantity

SGD 131.70

1 Piece(s) 8 Day(s) 15mL36φ25φ29No.0025PFA Jar No.0025-

SGD 184.60

1 Piece(s) 16 Day(s) 30mL66φ25φ29No.0201PFA Jar No.0201-

SGD 187.30

1 Piece(s) 41 Day(s) 60mL43φ44φ49No.0102PFA Jar No.0102-

SGD 202.10

1 Piece(s) 8 Day(s) 90mL62φ44φ49No.0103PFA Jar No.0103-

SGD 246.00

1 Piece(s) 8 Day(s) 120mL49φ61φ66No.0104PFA Jar No.0104-

SGD 274.30

1 Piece(s) 11 Day(s) 180mL72φ61φ66No.0106PFA Jar No.0106-

Tech Support