(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Laser Light Absorbing Glasses (Multi Frequency Dual Use)

Click this image to zoom it.

Move the mouse over the image to zoom

Laser Light Absorbing Glasses (Multi Frequency Dual Use)

Standard Unit Price:
SGD 973.60-
Days to Ship :
16 Day(s)

Laser Light Absorption Glasses
Shape: Single-lens glasses
Applications: For lasers
Anti‑fog: no
Scratch resistant: no
UV protection: no
ESD safe: no
Lens replacement: no

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-717 Series
  • Manufacturer Model Number
    YL-717C
  • Specification details
    Upper and lower shields, sides included. Front frame angle, adjustable earpiece length, can be used with glasses
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    Nylon/PC (Polycarbonate)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Lens Name

Refine by

  • YAG 1
  • YAG 2
  • YAG 3
  • Clear
Lens Color Visible Ray Transmittance

Refine by

  • Amber 30%
  • Amber 40%
  • Amber 60%
  • Clear
Optical Density (OD)

Refine by

  • 4 or more / 6 or more
  • 10 or more, 10 or more, 7 or more, 6 or more
  • 266/355 =>OD10 or More, 532 => 2 or More, 1064 => 6 or More
  • Clear
Manufacturer Product Name

Refine by

  • Safety glasses YL-717C YAG 1
  • Light Shielding Goggles YL-717C YAG 2
  • Light Shielding Goggles YL-717C YAG 3
  • Clear
JAN Code

Refine by

  • 4984013859182
  • 4984013859199
  • 4984013885211
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
YAG 1
Amber 60%
266/355 =>OD10 or More, 532 => 2 or More, 1064 => 6 or More
Safety glasses YL-717C YAG 1
4984013885211
16 Day(s)
SGD 973.60

Part Number : 1-6697-15
Days to Ship 16 Day(s)
Standard Unit Price SGD 973.60
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-717 Series
  • Lens Name
    YAG 1
  • Lens Color Visible Ray Transmittance
    Amber 60%
  • Optical Density (OD)
    266/355 =>OD10 or More, 532 => 2 or More, 1064 => 6 or More
  • Manufacturer Product Name
    Safety glasses YL-717C YAG 1
  • Manufacturer Model Number
    YL-717C
  • JAN Code
    4984013885211
  • Specification details
    Upper and lower shields, sides included. Front frame angle, adjustable earpiece length, can be used with glasses
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    Nylon/PC (Polycarbonate)
  • Usable laser type
    YAG (Basic Harmonic, 2nd Harmonic, 3rd Harmonic, 4th Harmonic)
  • Wavelength(nm)
    266・355・532・1064
1 pc.
YAG 2
Amber 40%
4 or more / 6 or more
Light Shielding Goggles YL-717C YAG 2
4984013859182
16 Day(s)
SGD 973.60

Part Number : 1-6700-10
Days to Ship 16 Day(s)
Standard Unit Price SGD 973.60
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-717 Series
  • Lens Name
    YAG 2
  • Lens Color Visible Ray Transmittance
    Amber 40%
  • Optical Density (OD)
    4 or more / 6 or more
  • Manufacturer Product Name
    Light Shielding Goggles YL-717C YAG 2
  • Manufacturer Model Number
    YL-717C
  • JAN Code
    4984013859182
  • Specification details
    Upper and lower shields, sides included. Front frame angle, adjustable earpiece length, can be used with glasses
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    Nylon/PC (Polycarbonate)
  • Usable laser type
    YAG 2nd Harmonic, YAG Basic Harmonic
  • Wavelength(nm)
    532・1064
1 pc.
YAG 3
Amber 30%
10 or more, 10 or more, 7 or more, 6 or more
Light Shielding Goggles YL-717C YAG 3
4984013859199
16 Day(s)
SGD 993.50

Part Number : 1-6700-11
Days to Ship 16 Day(s)
Standard Unit Price SGD 993.50
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-717 Series
  • Lens Name
    YAG 3
  • Lens Color Visible Ray Transmittance
    Amber 30%
  • Optical Density (OD)
    10 or more, 10 or more, 7 or more, 6 or more
  • Manufacturer Product Name
    Light Shielding Goggles YL-717C YAG 3
  • Manufacturer Model Number
    YL-717C
  • JAN Code
    4984013859199
  • Specification details
    Upper and lower shields, sides included. Front frame angle, adjustable earpiece length, can be used with glasses
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    Nylon/PC (Polycarbonate)
  • Usable laser type
    YAG 4th Harmonic, YAG 3rd Harmonic, YAG 2nd Harmonic, YAG Basic Harmonic
  • Wavelength(nm)
    266・366・532・1064

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)