(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pick LL

Pick LL

Standard Unit Price:
SGD 961.10
Days to Ship :
16 Day(s) or more

Drawer configuration: LL-30H (large/medium/small), LL-32H (medium) Pick LL.

Basic Specifications

  • Product type
    All-Resin Type
  • Locking function
    N
  • Size(mm)
    570X255X880
  • Main Body Material
    Steel
  • Drawer material
    Transparent styrene resin
Part Number
Amount Of Content

Refine by

  • 1 Set (Main Unit, Inner Partition: 30 pcs)
  • 1 Set (Main Unit, Inner Partition: 32 pcs)
  • Clear
Drawer internal dimensions(mm)

Refine by

  • 119X221X75
  • 250 x 221 x 75 (L) 119 x 221 x 75 (M) 75 x 221 x 75 (S)
  • Clear
Partition (included)

Refine by

  • 30 sheet
  • 32 sheet
  • Clear
Drawer structure

Refine by

  • Large/Medium/Small
  • Medium
  • Clear
Manufacturer Product Name

Refine by

  • Pick LL LL-32H
  • Pick LL LL-30H
  • Clear
Manufacturer Model Number

Refine by

  • LL-32H
  • LL-30H
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Inner Partition: 30 pcs)
250 x 221 x 75 (L) 119 x 221 x 75 (M) 75 x 221 x 75 (S)
30 sheet
Large/Medium/Small
Pick LL LL-30H
LL-30H
16 Day(s) or more
SGD 961.10

Part Number : 3-281-04
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 961.10
Quantity 1 Set (Main Unit, Inner Partition: 30 pcs)

Specificationtitle

  • Product type
    All-Resin Type
  • Locking function
    N
  • Size(mm)
    570X255X880
  • Drawer internal dimensions(mm)
    250 x 221 x 75 (L) 119 x 221 x 75 (M) 75 x 221 x 75 (S)
  • Partition (included)
    30 sheet
  • Drawer structure
    Large/Medium/Small
  • Manufacturer Product Name
    Pick LL LL-30H
  • Manufacturer Model Number
    LL-30H
  • JAN Code
    4902205935001
  • Main Body Material
    Steel
  • Drawer material
    Transparent styrene resin
1 Set (Main Unit, Inner Partition: 32 pcs)
119X221X75
32 sheet
Medium
Pick LL LL-32H
LL-32H
16 Day(s) or more
SGD 961.10

Part Number : 3-281-05
Days to Ship 16 Day(s) or more
Standard Unit Price SGD 961.10
Quantity 1 Set (Main Unit, Inner Partition: 32 pcs)

Specificationtitle

  • Product type
    All-Resin Type
  • Locking function
    N
  • Size(mm)
    570X255X880
  • Drawer internal dimensions(mm)
    119X221X75
  • Partition (included)
    32 sheet
  • Drawer structure
    Medium
  • Manufacturer Product Name
    Pick LL LL-32H
  • Manufacturer Model Number
    LL-32H
  • JAN Code
    4902205935018
  • Main Body Material
    Steel
  • Drawer material
    Transparent styrene resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support