(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
FRP-A Roller Set

Click this image to zoom it.

Move the mouse over the image to zoom

FRP-A Roller Set

Standard Unit Price:
SGD 15.50
Days to Ship :
9 Day(s)

The most popular FRP-A roller for FRP resin coating.
[Features]
· Holds many kinds of resins.
· Exhibits excellent coating efficiency.
· It is made of hard wool pile.
[Applications]
· Especially efficient for painting large molded parts.

Basic Specifications

  • Material
    Other
  • Size Details(Inch)
    1.5
  • Roller Diameter(φmm)
    24
  • Material
    Made of Hard Sheep Wool Piles
  • Compatible Handle
    Dedicated handle
  • Set Content
    Dedicated Handle, Roller
  • Features
    The FRP-A is the most popular roller for applying FRP resin. Contains a high amount of resin and coats with excellent efficiency. Particularly effective when working on large molded products.
  • Use
    Roller for FRP (for lamination)
  • Caution
    * There is no applicable connector handle.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 15.50

Part Number : 162221-0015
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.50
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Size Details(Inch)
    1.5
  • Roller Diameter(φmm)
    24
  • Material
    Made of Hard Sheep Wool Piles
  • Compatible Handle
    Dedicated handle
  • Set Content
    Dedicated Handle, Roller
  • Features
    The FRP-A is the most popular roller for applying FRP resin. Contains a high amount of resin and coats with excellent efficiency. Particularly effective when working on large molded products.
  • Use
    Roller for FRP (for lamination)
  • Caution
    * There is no applicable connector handle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)