(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Medium-Weight Shelf (300 kg Type, Height 2,100 mm, 5-Level Type)

Stainless Steel Medium-Weight Shelf (300 kg Type, Height 2,100 mm, 5-Level Type)

Standard Unit Price:
SGD 3,054.70-
Days to Ship :
18 Day(s) or more

[Features]
· Assembly is easy since it is a bolt-less structure which does not use a single bolt.
· Excellent durability and safety.
· Cost reduction can be achieved by expanding the structure in a manner that shares use of some posts.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 283-8346
  • 283-8338
  • 283-8303
  • 283-8290
  • 283-8265
  • 283-8257
  • 283-8222
  • 283-8214
  • 283-8184
  • 283-8176
  • 283-8141
  • 283-8133
  • 283-8109
  • 283-8095
  • 283-8061
  • 283-8052
  • 283-8028
  • 283-8010
  • 283-7986
  • 283-7978
  • 283-7943
  • 283-7935
  • 283-7901
  • 283-7897
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
283-7897
28 Day(s)
SGD 3,573.50

Part Number : SM3-7355
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,573.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7897
  • Mass
    54.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
283-7901
18 Day(s)
SGD 3,054.70

Part Number : SM3-7355B
Days to Ship 18 Day(s)
Standard Unit Price SGD 3,054.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7901
  • Mass
    46.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
283-7935
28 Day(s)
SGD 3,815.10

Part Number : SM3-7365
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,815.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7935
  • Mass
    59.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
283-7943
28 Day(s)
SGD 3,295.40

Part Number : SM3-7365B
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,295.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7943
  • Mass
    50.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
283-7978
28 Day(s)
SGD 5,340.60

Part Number : SM3-7395
Days to Ship 28 Day(s)
Standard Unit Price SGD 5,340.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7978
  • Mass
    85.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
283-7986
28 Day(s)
SGD 4,820.80

Part Number : SM3-7395B
Days to Ship 28 Day(s)
Standard Unit Price SGD 4,820.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-7986
  • Mass
    76.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
283-8010
28 Day(s)
SGD 4,082.50

Part Number : SM3-7455
Days to Ship 28 Day(s)
Standard Unit Price SGD 4,082.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8010
  • Mass
    64.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
283-8028
28 Day(s)
SGD 3,562.70

Part Number : SM3-7455B
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,562.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8028
  • Mass
    56kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
283-8052
28 Day(s)
SGD 4,372.90

Part Number : SM3-7465
Days to Ship 28 Day(s)
Standard Unit Price SGD 4,372.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8052
  • Mass
    70kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
283-8061
28 Day(s)
SGD 3,854.10

Part Number : SM3-7465B
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,854.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8061
  • Mass
    61.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
283-8095
28 Day(s)
SGD 6,106.90

Part Number : SM3-7495
Days to Ship 28 Day(s)
Standard Unit Price SGD 6,106.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8095
  • Mass
    102.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
283-8109
28 Day(s)
SGD 5,737.20

Part Number : SM3-7495B
Days to Ship 28 Day(s)
Standard Unit Price SGD 5,737.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-8109
  • Mass
    94.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
283-8133
28 Day(s)
SGD 5,170.60

Part Number : SM3-7555
Days to Ship 28 Day(s)
Standard Unit Price SGD 5,170.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8133
  • Mass
    85kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
283-8141
28 Day(s)
SGD 4,651.70

Part Number : SM3-7555B
Days to Ship 28 Day(s)
Standard Unit Price SGD 4,651.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8141
  • Mass
    76.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
283-8176
28 Day(s)
SGD 5,529.20

Part Number : SM3-7565
Days to Ship 28 Day(s)
Standard Unit Price SGD 5,529.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8176
  • Mass
    91.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
283-8184
28 Day(s)
SGD 5,011.40

Part Number : SM3-7565B
Days to Ship 28 Day(s)
Standard Unit Price SGD 5,011.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8184
  • Mass
    73.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
283-8214
28 Day(s)
SGD 8,131.00

Part Number : SM3-7595
Days to Ship 28 Day(s)
Standard Unit Price SGD 8,131.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8214
  • Mass
    141.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
283-8222
28 Day(s)
SGD 7,620.40

Part Number : SM3-7595B
Days to Ship 28 Day(s)
Standard Unit Price SGD 7,620.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-8222
  • Mass
    133.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
283-8257
28 Day(s)
SGD 6,041.70

Part Number : SM3-7655
Days to Ship 28 Day(s)
Standard Unit Price SGD 6,041.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8257
  • Mass
    105.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
283-8265
28 Day(s)
SGD 5,671.10

Part Number : SM3-7655B
Days to Ship 28 Day(s)
Standard Unit Price SGD 5,671.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8265
  • Mass
    96.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
283-8290
28 Day(s)
SGD 6,497.70

Part Number : SM3-7665
Days to Ship 28 Day(s)
Standard Unit Price SGD 6,497.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8290
  • Mass
    114.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
283-8303
28 Day(s)
SGD 5,991.90

Part Number : SM3-7665B
Days to Ship 28 Day(s)
Standard Unit Price SGD 5,991.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8303
  • Mass
    105.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
283-8338
28 Day(s)
SGD 10,024.20

Part Number : SM3-7695
Days to Ship 28 Day(s)
Standard Unit Price SGD 10,024.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8338
  • Mass
    180.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
283-8346
28 Day(s)
SGD 9,517.60

Part Number : SM3-7695B
Days to Ship 28 Day(s)
Standard Unit Price SGD 9,517.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-8346
  • Mass
    171.6kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)