(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mrs. Roll, Regular 2

Mrs. Roll, Regular 2

Standard Unit Price:
SGD 44.30
Days to Ship :
8 Day(s)

Wide type that is optimal for industrial use. The entire surface is adhesive for removing dirt from corner to corner. Perforated.

Basic Specifications

  • Product Model
    For Floor / Carpets
  • Tape Size
    195 mm Width x 12 m
  • Width(mm)
    230
  • Length(mm)
    950
  • Paper Core Inner Diameter(mm)
    76
  • JAN Code
    4901860268271
  • Trusco Code
    443-8434
  • Mass(g)
    975
  • Features
    A wide type ideal for business use. Since it is completely of glue, dirt inside the corners can be removed. It is also perforated.
  • Set Content
    1 roll of tape included with main body
  • Body Grip Material
    ABS
  • Handle Material
    Steel
  • Cap Material
    Polypropylene (PP)
  • Tape Material
    Adhesive-Treated Paper
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 44.30

Part Number : CPT-2B
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    For Floor / Carpets
  • Tape Size
    195 mm Width x 12 m
  • Width(mm)
    230
  • Length(mm)
    950
  • Paper Core Inner Diameter(mm)
    76
  • JAN Code
    4901860268271
  • Trusco Code
    443-8434
  • Mass(g)
    975
  • Features
    A wide type ideal for business use. Since it is completely of glue, dirt inside the corners can be removed. It is also perforated.
  • Set Content
    1 roll of tape included with main body
  • Body Grip Material
    ABS
  • Handle Material
    Steel
  • Cap Material
    Polypropylene (PP)
  • Tape Material
    Adhesive-Treated Paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)