(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Neodymium Magnet (Square)【1-10 Pieces Per Package】 (Part Numbers)

Neodymium Magnet (Square)

Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TN10-10K-10P


Part Number
TN10-10K-10P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct Type Adsorption Power
(N)
Shape Surface Magnetic Flux Density
(T)
Details Type Length
(mm)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Thickness (mm) Length (mm) Width (mm) Weight (g) Material 1 Mass
(g)
Application Material Features

SGD 177.46

10 Pieces Per Package

1 Pack(s) 9 Day(s) Neodymium Magnet35.28Rectangular0.42Square (Bagged)10.010104989999238594440-9221-----74As a sensor and motor parts.Magnet: Neodymium MagnetFeatures a neodymium magnet which has the most powerful magnetic field of all magnets.

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TN10-10K-10P in the Neodymium Magnet (Square) series.

Similar Part Numbers

Part Number
TN05-05K-1P
TN10-20K-1P
TN10-2K-10P
TN10-2K-1P
TN10-3K-1P
TN10-4K-1P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct Type Adsorption Power
(N)
Shape Surface Magnetic Flux Density
(T)
Details Type Length
(mm)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Thickness (mm) Length (mm) Width (mm) Weight (g) Material 1 Mass
(g)
Application Material Features

SGD 6.08

1 Piece(s) 9 Day(s) -0.1-0.1----4989999498868836-48340.50.50.50.001Magnet: Neodymium magnet----

SGD 36.46

1 Piece(s) 9 Day(s) -69.58-0.46----4989999466140792-182910201014.800Magnet: Neodymium magnet----

SGD 53.98

10 Pieces Per Package

1 Pack(s) 9 Day(s) Neodymium Magnet14.7Rectangular0.2Square (Bagged)10.01024989999238587440-9213-----15.0As a sensor and motor parts.Magnet: Neodymium MagnetFeatures a neodymium magnet which has the most powerful magnetic field of all magnets.

SGD 6.18

1 Piece(s) 9 Day(s) Neodymium Magnet14.7Rectangular0.2Square (1 pc)10.01024989999238945440-9574-----1.5As a sensor and motor parts.Magnet: Neodymium MagnetFeatures a neodymium magnet which has the most powerful magnetic field of all magnets.

SGD 4.48

1 Piece(s) 9 Day(s) -6.37-0.33----4989999466065792-184531030.660Magnet: Neodymium magnet----

SGD 7.14

1 Piece(s) 9 Day(s) -21.57-0.31----4989999466089792-1861410102.960Magnet: Neodymium magnet----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)