(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Tap (for Whitworth Screw Thread / SKS) (Part Numbers)

Hand Tap (for Whitworth Screw Thread / SKS)

· For creating and refining (making clean) screw holes. · For creating and modifying screw threads. · Iron and light metal.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

T-HT1/2W12-3

Part Number
T-HT1/2W12-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Tool Material Type Coating Y/N Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Number of Teeth Specifications Accuracy Nominal Dimension Features Machining Thread

SGD 23.10

1 Piece(s) 9 Day(s) -W1/2Alloy Steel-85429.0710.74989999252156441-5728Top12Non-coatingJIS3 GradeW1/2Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

Loading...

  1. 1

Basic Information

work material Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) Tap Type Hand Tap Other Work Materials Iron, Light metal

Please check the type/dimensions/specifications of the part T-HT1/2W12-3 in the Hand Tap (for Whitworth Screw Thread / SKS) series.

Similar Part Numbers

Part Number
T-HT1/2W12-1
T-HT1/2W12-2
T-HT1/4W20-1
T-HT1/4W20-2
T-HT1/4W20-3
T-HT1/8W40-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Tool Material Type Coating Y/N Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Number of Teeth Specifications Accuracy Nominal Dimension Features Machining Thread

SGD 23.10

1 Piece(s) 9 Day(s) -W1/2Alloy Steel-85429.0710.74989999252132441-5701Tip12Non-coatingJIS3 GradeW1/2Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

SGD 23.10

1 Piece(s) 9 Day(s) -W1/2Alloy Steel-85429.0710.74989999252149441-5710Medium12Non-coatingJIS3 GradeW1/2Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

SGD 10.07

1 Piece(s) 9 Day(s) -W1/4Alloy Steel-622464.55.14989999252040441-5612Tip20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

SGD 10.07

1 Piece(s) 9 Day(s) -W1/4Alloy Steel-622464.55.14989999252057441-5621Medium20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

SGD 10.07

1 Piece(s) 9 Day(s) -W1/4Alloy Steel-622464.55.14989999252064441-5639Top20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

SGD 8.57

1 Piece(s) 9 Day(s) -W1/8Alloy Steel-461843.22.64989999250947441-5558Tip40Non-coatingJIS3 GradeW1/8Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)