(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
T/C Dobby Long-sleeved Jacket 8874 8874-20-S

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

T/C Dobby Long-sleeved Jacket 8874
Part Number: 8874-20-S

Standard Unit Price: SGD 66.09 Special Price SGD 66.09
Quantity: 1 Pair
Days to Ship: 10 Day(s)

Easy rider long-sleeved work clothing.
[Features]
· Interlaced structure allows for excellent breathability and prevents heat from building up.
· Three-dimensional feeling causes little contact between the skin and the fabric, making it comfortable to wear.
· Uses the new "Banzai Cut" that is 3D cut for ease of movement.
· The left breast pocket has a two-layer structure and the inner layer can be used to store mobile phones.
· The right breast pocket features an inner pen pocket.
· The shoulder section has been patched for extra reinforcement. Shrinkage and wrinkle prevention processing.
[Applications]
· Optimal for various work.

Specifications of 8874-20-S

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    58
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714444944

Please check the type/dimensions/specifications of the part 8874-20-S in the T/C Dobby Long-sleeved Jacket 8874 series.

Similar Part Numbers

Part Number
8874-20-L
8874-20-LL
8874-20-M
8874-22-3L
8874-22-4L
8874-22-5L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Product Code Contents

SGD 66.09

1 Piece(s) 10 Day(s) GrayL491125962Gray4991714444968-

SGD 66.09

1 Piece(s) 10 Day(s) GrayLL50.511660.564Gray4991714444975-

SGD 66.09

1 Piece(s) 10 Day(s) GrayM47.510856.560Gray4991714444951-

SGD 66.09

1 Piece(s) 10 Day(s) Gray3L521206166Silver gray4991714396502-

SGD 66.09

1 Piece(s) 10 Day(s) Gray4L53.51246166Silver gray4991714396519-

SGD 66.09

1 Piece(s) 10 Day(s) Gray5L551286166Silver gray4991714396526-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)