(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Triple Five, Long Sleeve Blouson

Click this image to zoom it.

Move the mouse over the image to zoom

Triple Five, Long Sleeve Blouson

Standard Unit Price:
SGD 65.04-
Days to Ship :
10 Day(s)

Quick-dry sweat absorbing workwear that is optimal for summer, made of durable, breathable fabric.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Black
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 46
  • 47.5
  • 49
  • 50.5
  • 52
  • 53.5
  • 55
  • Clear
Chest measurement(cm)

Refine by

  • 107
  • 111
  • 115
  • 119
  • 123
  • 127
  • 131
  • Clear
Sleeve Length(cm)

Refine by

  • 53.5
  • 56.5
  • 59
  • 60.5
  • 61
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
52
123
61
10 Day(s)
SGD 66.09

Part Number : 1654-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714472886
1 Pair
Gray
4L
53.5
127
61
10 Day(s)
SGD 67.14

Part Number : 1654-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714472893
1 Pair
Gray
5L
55
131
61
10 Day(s)
SGD 67.14

Part Number : 1654-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714472909
1 Pair
Gray
L
49
115
59
10 Day(s)
SGD 65.04

Part Number : 1654-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714472862
1 Pair
Gray
LL
50.5
119
60.5
10 Day(s)
SGD 65.04

Part Number : 1654-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714472879
1 Pair
Gray
M
47.5
111
56.5
10 Day(s)
SGD 65.04

Part Number : 1654-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714472855
1 Pair
Gray
S
46
107
53.5
10 Day(s)
SGD 65.04

Part Number : 1654-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714472848
1 Pair
Gray
3L
52
123
61
10 Day(s)
SGD 66.09

Part Number : 1654-25-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714472978
1 Pair
Gray
4L
53.5
127
61
10 Day(s)
SGD 67.14

Part Number : 1654-25-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714472985
1 Pair
Gray
5L
55
131
61
10 Day(s)
SGD 67.14

Part Number : 1654-25-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714472992
1 Pair
Gray
L
49
115
59
10 Day(s)
SGD 65.04

Part Number : 1654-25-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714472954
1 Pair
Gray
LL
50.5
119
60.5
10 Day(s)
SGD 65.04

Part Number : 1654-25-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714472961
1 Pair
Gray
M
47.5
111
56.5
10 Day(s)
SGD 65.04

Part Number : 1654-25-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714472947
1 Pair
Gray
S
46
107
53.5
10 Day(s)
SGD 65.04

Part Number : 1654-25-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714472930
1 Pair
Blue
3L
52
123
61
10 Day(s)
SGD 66.09

Part Number : 1654-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714473067
1 Pair
Blue
4L
53.5
127
61
10 Day(s)
SGD 67.14

Part Number : 1654-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714473074
1 Pair
Blue
5L
55
131
61
10 Day(s)
SGD 67.14

Part Number : 1654-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714473081
1 Pair
Blue
L
49
115
59
10 Day(s)
SGD 65.04

Part Number : 1654-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714473043
1 Pair
Blue
LL
50.5
119
60.5
10 Day(s)
SGD 65.04

Part Number : 1654-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714473050
1 Pair
Blue
M
47.5
111
56.5
10 Day(s)
SGD 65.04

Part Number : 1654-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714473036
1 Pair
Blue
S
46
107
53.5
10 Day(s)
SGD 65.04

Part Number : 1654-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714473029
1 Pair
Black
3L
52
123
61
10 Day(s)
SGD 66.09

Part Number : 1654-90-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.09
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    123
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    69
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714473159
1 Pair
Black
4L
53.5
127
61
10 Day(s)
SGD 67.14

Part Number : 1654-90-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Shoulder width(cm)
    53.5
  • Chest measurement(cm)
    127
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714473166
1 Pair
Black
5L
55
131
61
10 Day(s)
SGD 67.14

Part Number : 1654-90-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 67.14
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    131
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    71
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714473173
1 Pair
Black
L
49
115
59
10 Day(s)
SGD 65.04

Part Number : 1654-90-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    115
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    65
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714473135
1 Pair
Black
LL
50.5
119
60.5
10 Day(s)
SGD 65.04

Part Number : 1654-90-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Shoulder width(cm)
    50.5
  • Chest measurement(cm)
    119
  • Sleeve Length(cm)
    60.5
  • Dress length(cm)
    67
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714473142
1 Pair
Black
M
47.5
111
56.5
10 Day(s)
SGD 65.04

Part Number : 1654-90-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Shoulder width(cm)
    47.5
  • Chest measurement(cm)
    111
  • Sleeve Length(cm)
    56.5
  • Dress length(cm)
    63
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714473128
1 Pair
Black
S
46
107
53.5
10 Day(s)
SGD 65.04

Part Number : 1654-90-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 65.04
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    5
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    107
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    61
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714473111

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)