(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bolt Clipper EBC

Bolt Clipper EBC

Standard Unit Price:
SGD 45.13-
Days to Ship :
7 Day(s) or more

Bolt clippers in which the tip of the cutting edge is pointed. When used effectively it is ideal for cutting in tight spaces.
[Features]
· The tip of the cutting edge is pointed. When used effectively it is ideal for cutting in tight spaces (EBC300 to 450).
· The curve of the connected plate corner is large, making it handy for work when inserted into recessed areas (EBC300 to 450).
· The grip comes with handguards and fits securely in the hand, reliably transmitting force for a powerful cut.
· Uses PVC-free environmentally-friendly material (elastomer.)
[Applications]
· The tip of the cutting edge is pointed. When used effectively it can be used for cutting in tight spaces.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Cutting Capacity (HRB 80 Soft Wire)(mm)

Refine by

  • 5
  • 7
  • 8
  • 10
  • 13
  • Clear
Cutting Capacity (HRC 20 Hard Wire)(mm)

Refine by

  • 5
  • 6
  • 7
  • 9
  • 11
  • Clear
Mass(g)

Refine by

  • 780
  • 980
  • 1430
  • 2470
  • 4090
  • Clear
Nominal Dimensions(mm)

Refine by

  • 300
  • 350
  • 450
  • 600
  • 750
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5
5
780
300
8 Day(s)
SGD 45.13

Part Number : EBC300
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.13

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    5
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    5
  • Mass(g)
    780
  • Nominal Dimensions(mm)
    300
  • JAN Code
    4963202-076548
  • Features 1
    It has a pointed tip and is optimal for cutting in narrow spaces because of the effective use of sharp cutting blade tip. Convenient for work when inserting in deep spaces with a large joint plate corner R. Fits in hands well because the grip has flange and cuts strongly by properly transmitting the force. It uses eco-friendly material (elastomer) which does not contain vinyl chloride.
7
6
980
350
7 Day(s)
SGD 54.02

Part Number : EBC350
Days to Ship 7 Day(s)
Standard Unit Price SGD 54.02

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    7
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    6
  • Mass(g)
    980
  • Nominal Dimensions(mm)
    350
  • JAN Code
    4963202-076586
  • Features 1
    It has a pointed tip and is optimal for cutting in narrow spaces because of the effective use of sharp cutting blade tip. Convenient for work when inserting in deep spaces with a large joint plate corner R. Fits in hands well because the grip has flange and cuts strongly by properly transmitting the force. It uses eco-friendly material (elastomer) which does not contain vinyl chloride.
8
7
1430
450
8 Day(s)
SGD 67.65

Part Number : EBC450
Days to Ship 8 Day(s)
Standard Unit Price SGD 67.65

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    8
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    7
  • Mass(g)
    1430
  • Nominal Dimensions(mm)
    450
  • JAN Code
    4963202-076623
  • Features 1
    It has a pointed tip and is optimal for cutting in narrow spaces because of the effective use of sharp cutting blade tip. Convenient for work when inserting in deep spaces with a large joint plate corner R. Fits in hands well because the grip has flange and cuts strongly by properly transmitting the force. It uses eco-friendly material (elastomer) which does not contain vinyl chloride.
10
9
2470
600
8 Day(s)
SGD 91.98

Part Number : EBC600
Days to Ship 8 Day(s)
Standard Unit Price SGD 91.98

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    10
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    9
  • Mass(g)
    2470
  • Nominal Dimensions(mm)
    600
  • JAN Code
    4963202-096669
  • Features 1
    The grip comes with handguards and fits securely in the hand, reliably transmitting force for a powerful cut. Uses environmentally friendly dehydrochlorinated material (elastomer).
13
11
4090
750
8 Day(s)
SGD 142.93

Part Number : EBC750
Days to Ship 8 Day(s)
Standard Unit Price SGD 142.93

Specificationtitle

  • Main Body, Related Products
    Main Body
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    13
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    11
  • Mass(g)
    4090
  • Nominal Dimensions(mm)
    750
  • JAN Code
    4963202-077804
  • Features 1
    The grip comes with handguards and fits securely in the hand, reliably transmitting force for a powerful cut. Uses environmentally friendly dehydrochlorinated material (elastomer).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)