(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wide Attaché Case KA-22

Wide Attaché Case KA-22

Standard Unit Price:
SGD 413.03
Days to Ship :
9 Day(s)

A new type of business bag that revolutionizes the image of the tool case.
[Features]
· Wide type that a tool panel can be attached to.
· Design with all-new image for work tool case.
· It is designed with the storage of business and personal tools in mind.
· ABS material achieves light weight and durability.
· The inside is 100% nylon and a transparent, mesh-type, full-surface pocket has been adopted for the back of the tool panel.
· Pockets and storage cases have enhanced functionality to realize a more flexible product.
[Applications]
· It supports both business and personal use.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 413.03

Part Number : KA-22
Days to Ship 9 Day(s)
Standard Unit Price SGD 413.03

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 465 x 345 x 129, Internal Dimensions: 450×320×105
  • Case color
    Matte Black
  • Mass(g)
    2400
  • Case Material
    ABS (Upholstery: Nylon 100%)
  • Characteristics
    Wide type that a tool panel can be attached to. This design changes the image of office cases completely. It is designed with the storage of business and private tools in mind.
  • Supplement
    Shoulder belt is installable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)