(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Deburring Blade (Scraper)【1-10 Pieces Per Package】 (Part Numbers)

Deburring Blade (Scraper)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Deburring Blade (Scraper)
  • Deburring Blade (Scraper)
  • Deburring Blade (Scraper)
  • Deburring Blade (Scraper)
  • Deburring Blade (Scraper)
  • Deburring Blade (Scraper)
  • Deburring Blade (Scraper)
  • Volume Discount

Deburring blade (scraper)
This is a scraper type that can be used for various applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BD7501

 
Part Number
BD7501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Blade tip angle Blade Name / Type Overall Length
(mm)
Blade Width
(mm)
Compatible Holders (MISUMI Part Number) Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) 지름 Trusco Code 경도 Operating Range Blade Tip Size Blade Mass
(g)

SGD 15.81

1 Piece(s) 9 Day(s) or more HSS60°D75753.2-1D holder EL05003 (dedicated handle: NG3000)Hexagon Aluminum Handle SC1300-304-3142---8

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade

Please check the type/dimensions/specifications of the part BD7501 in the Deburring Blade (Scraper) series.

Similar Part Numbers

Part Number
BD5501
BD5510
BD6610
BD7510
BD7701
BD7710
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial Blade tip angle Blade Name / Type Overall Length
(mm)
Blade Width
(mm)
Compatible Holders (MISUMI Part Number) Number in Packet
(pcs)
Compatible Holders (Manufacturer Model Number) Compatible Handles (Manufacturer Model Number) 지름 Trusco Code 경도 Operating Range Blade Tip Size Blade Mass
(g)

SGD 34.43

1 Piece(s)Available 5 Day(s) or more Carbide60-------3.2-1400-1700HV3.2×50D55 Carbide-

SGD 243.52

10 Pieces Per Package

1 Pack(s)Available 5 Day(s) or more Carbide60°D55503.2-10D holder EL05003 (dedicated handle: NG3000)Hexagon Aluminum Handle SC1300-112-3181---44

SGD 123.50

10 Pieces Per Package

1 Pack(s)Available 5 Day(s) or more HSS50°D66483.2-10D holder EL05003 (dedicated handle: NG3000)Hexagon Aluminum Handle SC1300-112-3190---34

SGD 128.49

10 Pieces Per Package

1 Pack(s)Available 5 Day(s) or more HSS60°D75753.2-10D holder EL05003 (dedicated handle: NG3000)Hexagon Aluminum Handle SC1300-112-3203---51

SGD 15.24

1 Piece(s) 5 Day(s) or more HSS50---SC1300&EL05003---3.2-62-64RC3.2×73D77-

SGD 123.50

10 Pieces Per Package

1 Pack(s)Available 5 Day(s) or more HSS50°D77733.2-10D holder EL05003 (dedicated handle: NG3000)Hexagon Aluminum Handle SC1300-112-3335---55

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)