(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super U Drill (Corodrill 880) (Part Numbers)

Super U Drill (Corodrill 880)

A Blade Tip Replacement Type Insert Drill With High Productivity

Part Number

Configured Part Number is shown.

880-D4700L40-02

Part Number
880-D4700L40-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

SGD 1,155.10

1 Piece(s) 8 Day(s) 4799general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]202End Mill ShankNA9413240-+1.149.288+0.28/0+0.25/0General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8345680 046-02(15IP)880-08…P/C1.8ISO 9766 Compliant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 880-D4700L40-02 in the Super U Drill (Corodrill 880) series.

Similar Part Numbers

Part Number
131-2010-B
131-2512-B
131-2516-B
880-D4700L40-03
880-D4700L50-04
880-D4800L40-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

SGD 309.26

1 Piece(s) 8 Day(s) ------------------------

SGD 351.70

1 Piece(s) 8 Day(s) ------------------------

SGD 351.70

1 Piece(s) 8 Day(s) ------------------------

SGD 1,216.80

1 Piece(s) 8 Day(s) 47146Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]249End Mill ShankNA14117940-+1.149.288+0.28/0+0.25/0General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8345680 046-02(15IP)880-08…P/C2.1ISO 9766 Compliant

SGD 1,398.30

1 Piece(s) 8 Day(s) 47193Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]306End Mill ShankNA18822650-+1.149.288+0.43/0+0.29/+0.04General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8345680 046-02(15IP)880-08…P/C2.8ISO 9766 Compliant

SGD 1,155.10

1 Piece(s) 8 Day(s) 48101Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]205End Mill ShankNA9613540-+1.05088+0.28/0+0.25/0General Drilling1~5Shank with Flat Chamfered Cylinder-416.1-8345680 046-02(15IP)880-08…P/C1.9ISO 9766 Compliant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)