(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CORO-TURN (Part Numbers)

Part Number

Configured Part Number is shown.

DCMX11T304-WM-1515

 
Part Number
DCMX11T304-WM-1515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

SGD 21.60

10 Piece(s) 10 Day(s) SteelMedium grinding0.43.97±0.13110.3751515XWM--

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv Selfishly No-hand Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part DCMX11T304-WM-1515 in the CORO-TURN series.

Similar Part Numbers

Part Number
DCMT11T308-KR-3205
DCMT11T308-KR-3210
DCMT11T308-KR-H13A
DCMX11T304-WM-1525
DCMX11T304-WM-2015
DCMX11T304-WM-3005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

SGD 18.59

10 Piece(s) 8 Day(s) Cast Iron-0.83.97±0.13110.3753205TKR--

SGD 18.60

10 Piece(s) 8 Day(s) Cast Iron-0.83.97±0.13110.3753210TKR--

SGD 13.81

10 Piece(s) 8 Day(s) Cast Iron / Heat-resistant alloy, titanium alloy-0.83.97±0.13110.375H13ATKR--

SGD 19.40

10 Piece(s) 8 Day(s) SteelMedium grinding0.43.97±0.13110.3751525XWM--

SGD 19.80

10 Piece(s) 8 Day(s) Stainless SteelMedium grinding0.43.97±0.13110.3752015XWM--

SGD 19.70

10 Piece(s) 10 Day(s) Cast IronMedium grinding0.43.97±0.13110.3753005XWM--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)