(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Smooth Paper (125 mm magic type)

Smooth Paper (125 mm magic type)

Paper that comes with Sander Polisher PE-1400/2010. Comes with Velcro, and is easy to attach.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6612671

 
Part Number
6612671
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.80

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 125 Particle Size(#) 80
abrasive grain Not applicable Increment 5 pcs. x 1 Set

Please check the type/dimensions/specifications of the part 6612671 in the Smooth Paper (125 mm magic type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)