(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Endless Belt Set (For Woodworking)

Endless Belt Set (For Woodworking)

Belt sander Abrasive belt for non-metals used for sanding various surfaces such as flat and curved surfaces.
[Features]
·A belt set with grain sizes #60, #100, and #240.
[Applications]
·when sanding wooden surfaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
6613082
6613587
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)
Sales Unit Compatible Model

SGD 34.86

1 Piece(s) 9 Day(s) 765336 pcs x 1 Set (#60, #100, #240, / 2 each)BE-3210・※B-7076

SGD 53.73

1 Piece(s) 10 Day(s) 100915Set of 4 sheets (#60, #80, #100, #120 / 1 each)BDS-1000・B-4000T

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Details Type Belt Set abrasive grain WA
Application For woodworking

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)