(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slender torsion bit 5-piece set

Slender torsion bit 5-piece set【5 Pieces Per Package】

Standard Unit Price:
SGD 18.26-
Days to Ship :
8 Day(s)

Screw heads are easily visible. Ideal for slender screws and slim screws.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • Size(mm)
    140X70X23

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 65/110
  • 82
  • Clear
Description

Refine by

  • (+) 2Xφ3.5X65 3 pcs; (+) 2Xφ3.5X110, 2 pcs
  • (+) 2Xφ3.5X65, 5 pieces
  • (+) 2Xφ3.5X82, 5 pieces
  • Clear
JAN Code

Refine by

  • 4907587357786
  • 4907587357809
  • 4907587357861
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
(+) 2Xφ3.5X65, 5 pieces
4907587357786
8 Day(s)
SGD 18.26

5 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : BW301
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.26
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+) 2Xφ3.5X65, 5 pieces
  • Heat treatment classification
    H
  • JAN Code
    4907587357786
  • Size(mm)
    140X70X23
65/110
(+) 2Xφ3.5X65 3 pcs; (+) 2Xφ3.5X110, 2 pcs
4907587357809
8 Day(s)
SGD 19.62

5 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : BW303
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.62
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65/110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+) 2Xφ3.5X65 3 pcs; (+) 2Xφ3.5X110, 2 pcs
  • Heat treatment classification
    H
  • JAN Code
    4907587357809
  • Size(mm)
    140X70X23
82
(+) 2Xφ3.5X82, 5 pieces
4907587357861
8 Day(s)
SGD 20.08

5 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : BW305
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.08
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    82
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+) 2Xφ3.5X82, 5 pieces
  • Heat treatment classification
    H
  • JAN Code
    4907587357861
  • Size(mm)
    140X70X23

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)