(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stepped Bits Set of 2

Stepped Bits Set of 2

Standard Unit Price:
SGD 10.16
Days to Ship :
8 Day(s)

[Features]
· For dismantling cameras, PCs, OA equipment

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)1Xφ4X75
  • JAN Code
    4907587356697
  • Size(mm)
    160X35X8
  • Bit Insertion Square(mm)
    6.35
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 10.16

Minimum order quantity is 10.

Part Number : D831075
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.16

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    (+)1Xφ4X75
  • JAN Code
    4907587356697
  • Size(mm)
    160X35X8
  • Bit Insertion Square(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)