(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SKO Light Flap S C (Double Headed Grinder-Use)

SKO Light Flap S C (Double Headed Grinder-Use)

Flexible nonwoven abrasive material can polish any irregular surface beautifully. Ideal for deburring of small parts made of aluminum, brass, or stainless steel, oxide coating removal, removal of polishing scratches, and finishing. Attach to a double-headed grinder to use.

[Features]
· Nonwoven fabric abrasive material has been constructed for use with a double-headed grinder.
· For rough to fine finishing.
· Old paint removal.
· Used for polishing and deburring small components.
· Cleaning before welding.
· Removal of oxide film or rust.
· For removing the nap of wood.
· For removing burns from stainless steel, etc. after welding.
· Blurs out scratches on aluminum products.
· Roughening before applying paint coats, laminate, etc.
· For cleaning printed circuit boards

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SWF12516-S-CVF
SWF15016-S-CVF
SWF20025-S-CVF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Type Diameter x Width x Hole Diameter
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))

SGD 47.40

1 Piece(s) 35 Day(s) -125X16X12.75000

SGD 54.40

1 Piece(s) 9 Day(s) Flap Wheel150X16X12.74000

SGD 87.74

1 Piece(s) 9 Day(s) Flap Wheel200X25X15.94000

Loading...

  1. 1

Basic Information

Abrasive C Type Extra fine Fixing Tool Double-end grinder
Features Flexible nonwoven abrasive material can polish any irregular surface carefully. Ideal for deburring of small parts made of aluminum, brass, or stainless steel, oxide coating removal, removal of polishing scratches, and finishing. Attach it to a double-headed grinder to begin work. Use Rough to Fine Finish, Stripping, Cleanings Before Welding or Plating, Removal of Oxidized Scale or Rust, Removal of Burns After Welding, Smoothing Scratches in Aluminum Products, Work Surface Roughing for Coating and Laminating Pre-Work, Smoothing Out Wood Material Package Unit(Nos.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)