(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hook with Forged Ring and Safety Lever

Hook with Forged Ring and Safety Lever

Standard Unit Price:
SGD 11.70-
Days to Ship :
4 Day(s) or more

A hook stamped and forged as required for cargo handling work.
[Features]
· With safety lever.
· Being stamped and forged allows the hook to be extremely durable with precise dimensions.
[Applications]
· Optimal for cargo handling work.

Basic Specifications

  • Product Type
    Hook
  • Rupture Stress(kg/mm2)
    50
  • Safety Rate
    5 Times
  • Features
    Since it is forged using a mold, an extremely durable hook with precise measurements is formed.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Working Load Limit(t)

Refine by

  • 0.5
  • 1
  • Clear
Size A(mm)

Refine by

  • 10
  • 13
  • Clear
Size B(mm)

Refine by

  • 20
  • 25
  • Clear
Dimension C(mm)

Refine by

  • 15.5
  • 22
  • Clear
Size D(mm)

Refine by

  • 35
  • 43
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1
13
25
22
43
4 Day(s) or more
SGD 17.16

Part Number : 063A2A01S
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 17.16
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(t)
    1
  • Product Type
    Hook
  • Size A(mm)
    13
  • Size B(mm)
    25
  • Dimension C(mm)
    22
  • Size D(mm)
    43
  • Size E(mm)
    110
  • Dimension F(mm)
    33
  • Size G(mm)
    28
  • Size H(mm)
    27
  • Rupture Stress(kg/mm2)
    50
  • Safety Rate
    5 Times
  • Features
    Since it is forged using a mold, an extremely durable hook with precise measurements is formed.
1 pc.
0.5
10
20
15.5
35
4 Day(s) or more
SGD 11.70

Part Number : 063A2AS5S
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 11.70
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(t)
    0.5
  • Product Type
    Hook
  • Size A(mm)
    10
  • Size B(mm)
    20
  • Dimension C(mm)
    15.5
  • Size D(mm)
    35
  • Size E(mm)
    89.5
  • Dimension F(mm)
    28
  • Size G(mm)
    24
  • Size H(mm)
    23.5
  • Rupture Stress(kg/mm2)
    50
  • Safety Rate
    5 Times
  • Features
    Since it is forged using a mold, an extremely durable hook with precise measurements is formed.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)