(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill 690 End Cutting Edge Tip (Part Numbers)

Part Number

Configured Part Number is shown.

690-100508M-E-SL-S30T

 
Part Number
690-100508M-E-SL-S30T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size

SGD 32.70

10 Piece(s) 10 Day(s) Other2105.20.8S30T10110.0110

Loading...

  1. 1

Basic Information

Clearance angle P (11°) work material Heat-resistant alloy, titanium alloy Machining State Light

Please check the type/dimensions/specifications of the part 690-100508M-E-SL-S30T in the CoroMill 690 End Cutting Edge Tip series.

Similar Part Numbers

Part Number
690-100508M-E-SL-1030
690-100508M-E-SL-2040
690-100508M-E-SL-S40T
690-100510M-P-SL-1030
690-100510M-P-SL-2040
690-100510M-P-SL-S30T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size

SGD 34.20

10 Piece(s) 10 Day(s) Other2105.20.8GC103010110.0110

SGD 30.82

10 Piece(s) 10 Day(s) Other2105.20.8GC204010110.0110

SGD 32.70

10 Piece(s) 10 Day(s) Other2105.20.8S40T10110.0110

SGD 34.20

10 Piece(s) 10 Day(s) S (Square)4105.21.0GC103010-10.0110

SGD 30.82

10 Piece(s) 10 Day(s) S (Square)4105.21.0GC204010-10.0110

SGD 32.70

10 Piece(s) 10 Day(s) S (Square)4105.21.0S30T10-10.0110

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)