(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill 690 End Cutting Edge Tip (Part Numbers)

Part Number

Configured Part Number is shown.

690-140610M-P-SL-S30T

 
Part Number
690-140610M-P-SL-S30T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size

SGD 36.50

10 Piece(s) 10 Day(s) S (Square)414.56.351.0S30T14.75-14.514

Loading...

  1. 1

Basic Information

Clearance angle P (11°) work material Heat-resistant alloy, titanium alloy Machining State Light

Please check the type/dimensions/specifications of the part 690-140610M-P-SL-S30T in the CoroMill 690 End Cutting Edge Tip series.

Similar Part Numbers

Part Number
690-100508M-E-SL-S40T
690-100510M-P-SL-1030
690-100510M-P-SL-2040
690-140610M-P-SL-S40T
690-140612M-E-SL-S30T
690-140612M-E-SL-S40T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size

SGD 32.70

10 Piece(s) 10 Day(s) Other2105.20.8S40T10110.0110

SGD 34.20

10 Piece(s) 10 Day(s) S (Square)4105.21.0GC103010-10.0110

SGD 30.82

10 Piece(s) 10 Day(s) S (Square)4105.21.0GC204010-10.0110

SGD 36.00

10 Piece(s) 8 Day(s) S (Square)414.56.351.0S40T14.75-14.514

SGD 36.50

10 Piece(s) 10 Day(s) Other214.56.351.2S30T14.75114.514

SGD 36.50

10 Piece(s) 10 Day(s) Other214.56.351.2S40T14.75114.514

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)