(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CORO-TURN 111 Boring Bit for Positive Tips

Part Number

Configured Part Number is shown.

A10KSCLPL06R

 
Part Number
A10KSCLPL06R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 263.80

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Minimum Machining Diameter 12 Application Internal Diameter
Selfishly Left-hand Clamp Shape Screw Clamp Overall Length 125
Clearance angle 11° Shank diameter 10 Protrusion length (L/D) 15 ~ 40
Lubrication Hole Y/N Available Specifications CORO-TURN 111 Screw Clamp With Round Shank, Easy Fix and Groove for Sleeve Details Type Steel Shank
Torque(Nm) 0.9 Cutting Angle(°) 95 Tool Lead Angle(°) -5
Dimensions f1(mm) 6 Tip Size(mm) 6 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -7 Gauge Chip CPMT 06 02 04

Please check the type/dimensions/specifications of the part A10KSCLPL06R in the CORO-TURN 111 Boring Bit for Positive Tips series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)