(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CORO-TURN 107 Positive Tip for Machining (Part Numbers)

Part Number

Configured Part Number is shown.

CCMT09T308-PM-5015

 
Part Number
CCMT09T308-PM-5015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

SGD 14.90

10 Piece(s) 10 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3755015PM--

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter Rake angle Pozidriv Selfishly No-hand
Tip Type T Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part CCMT09T308-PM-5015 in the CORO-TURN 107 Positive Tip for Machining series.

Similar Part Numbers

Part Number
CCGT09T301-UM5015
CCGT09T302-UM-1515
CCGT09T308-UM2035
CCMT09T308-SMC-1115
CCMT09T308-WF-1125
CCMT09T308-WF-1515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

SGD 32.40

10 Piece(s) 8 Day(s) C (80° Diamond-Shape)2SteelMedium grinding[Other] Other3.97±0.13090.3755015UM-0.1

SGD 33.03

10 Piece(s) 10 Day(s) C (80° Diamond-Shape)2SteelMedium grinding0.23.97±0.13090.3751515UM--

SGD 28.44

10 Piece(s) 8 Day(s) C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752035UM--

SGD 16.30

10 Piece(s) 10 Day(s) C (80° Diamond-Shape)2Heat-resistant alloy, titanium alloyMedium grinding0.83.97±0.13090.3751115SMCFor High Pressure Coolants-

SGD 18.60

10 Piece(s) 8 Day(s) C (80° Diamond-Shape)2Steel / Stainless Steel / Heat-resistant alloy, titanium alloyFinish0.83.97±0.13090.3751125WF--

SGD 18.59

10 Piece(s) 10 Day(s) C (80° Diamond-Shape)2SteelFinish0.83.97±0.13090.3751515WF--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)