(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

milling tip (Part Numbers)

milling tip

[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.

Part Number

Configured Part Number is shown.

TEKN1603PTTR-TN100M

Part Number
TEKN1603PTTR-TN100M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ

SGD 8.56

10 Piece(s) 4 Day(s) or more T (Equilateral Triangle Type)Steel-TN100MRight-hand9.5253.18R0.81.020°22°30°

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TEKN1603PTTR-TN100M in the milling tip series.

Similar Part Numbers

Part Number
SDKR1203AUEN-S-TN100M
SEEN1203AFFR-W-KW10
SEEN1203AFTN-TN100M
TEKN2204PTFR-KW10
TEKN2204PTTR-PR1225
TPKN1603PDFR-KW10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ

SGD 8.56

10 Piece(s) 4 Day(s) or more S (Square)Steel-TN100M-12.703.180.51.715°23°45°

SGD 13.47

5 Piece(s) 4 Day(s) or more S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyB=14.56KW10Right-hand12.703.18-3.520°25°45°

SGD 8.56

10 Piece(s) 4 Day(s) or more S (Square)Steel-TN100M-12.703.180.51.420°25°45°

SGD 13.80

10 Piece(s) 4 Day(s) or more T (Equilateral Triangle Type)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand12.704.760.71.420°22°30°

SGD 16.68

10 Piece(s) 4 Day(s) or more T (Equilateral Triangle Type)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material-PR1225Right-hand12.704.76R1.01.420°22°30°

SGD 9.99

10 Piece(s) 4 Day(s) or more T (Equilateral Triangle Type)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand9.5253.180.71.211°15°30°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)