(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Scrubbing Wiper UP-1549

Click this image to zoom it.

Move the mouse over the image to zoom

Scrubbing Wiper UP-1549

Standard Unit Price:
SGD 12.30
Days to Ship :
11 Day(s)

[Features]
·Useful for cleaning wet areas.
[Product Specifications]
·The surface is a scrubbing brush type, and the back is a microfiber type.

Basic Specifications

  • Product Type
    Cloth waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    230×170
  • Cord
    UP-1549
  • Specifications
    The front surface is for hard brushing. The back surface is composed of microfiber.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 12.30

Part Number : 146109
Days to Ship 11 Day(s)
Standard Unit Price SGD 12.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cloth waste
  • Cloth material
    Polyester, Nylon
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    230×170
  • Cord
    UP-1549
  • Specifications
    The front surface is for hard brushing. The back surface is composed of microfiber.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)