(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Emergency Portable Sticker "Carry Out in Emergency", Vertical

Click this image to zoom it.

Move the mouse over the image to zoom

Emergency Portable Sticker "Carry Out in Emergency", Vertical

Standard Unit Price:
SGD 21.96-
Days to Ship :
11 Day(s)

It's a phosphorescent PVC sticker that you can see it glows for a few minutes even after the lights go out and it gets dark.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Vertical
  • Display Content
    Emergency removal
  • Material
    Luminescent PVC Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • 80×30㎜
  • 240×80㎜
  • Clear
Cord

Refine by

  • Stick 82
  • Stick 84
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
80×30㎜
Stick 82
11 Day(s)
SGD 21.96

Part Number : 047082
Days to Ship 11 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Vertical
  • Size
    80×30㎜
  • Display Content
    Emergency removal
  • Cord
    Stick 82
  • Material
    Luminescent PVC Sticker
1 Bag (10 Sheets)
240×80㎜
Stick 84
11 Day(s)
SGD 70.31

Part Number : 047084
Days to Ship 11 Day(s)
Standard Unit Price SGD 70.31
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Vertical
  • Size
    240×80㎜
  • Display Content
    Emergency removal
  • Cord
    Stick 84
  • Material
    Luminescent PVC Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)