(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sticker for Controlling Lever "Up Down East West South North"

Click this image to zoom it.

Move the mouse over the image to zoom

Sticker for Controlling Lever "Up Down East West South North"

Standard Unit Price:
SGD 21.96
Days to Ship :
8 Day(s)

[Features]
It can be attached to the operating levers of cranes and ships to prevent erroneous operation.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    20 mm round
  • Display Content
    Up, Down, East, West, South, North
  • Cord
    Crane C-S
  • Material
    PVC Sticker
  • Amount Of Content
    1 Set (6 Type X 2 Sheets Each)
Part Number
Amount Of Content

Refine by

  • 1 Set (6 Type X 2 Sheets Each)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (6 Type X 2 Sheets Each)
8 Day(s)
SGD 21.96

Part Number : 083039
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 Set (6 Type X 2 Sheets Each)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    20 mm round
  • Display Content
    Up, Down, East, West, South, North
  • Cord
    Crane C-S
  • Material
    PVC Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)