(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Name Sign (Resin Type) Name 10-Z (T)

Name Sign (Resin Type) Name 10-Z (T)

Standard Unit Price:
SGD 6.75
Days to Ship :
8 Day(s)

47 × 22 × 0.5, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    47×22×0.5
  • Contens Displayed Detail
    (Plain)
  • Color
    White
  • Details Type
    Spare (vertical type)
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    10-Z(T) each
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 6.75

Part Number : 046909
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.75
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Size(mm)
    47×22×0.5
  • Contens Displayed Detail
    (Plain)
  • Color
    White
  • Details Type
    Spare (vertical type)
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    10-Z(T) each

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)