(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pipe Stand_3

Pipe Stand_3

Standard Unit Price:
SGD 100.60
Days to Ship :
11 Day(s)

Available in gray and ivory
[Materials]
· AAS resin coated steel pipe

Basic Specifications

  • Product Type
    Stand type
  • Size(mm)
    Height 1000 X φ28
  • Specifications
    Assembly Type (with Adhesive)
  • Accessory
    Includes Parts for Mounting Signs
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Gray
  • Ivory
  • Clear
Cord

Refine by

  • S-7700
  • S-7600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Gray
S-7600
11 Day(s)
SGD 100.60

Part Number : 333160
Days to Ship 11 Day(s)
Standard Unit Price SGD 100.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Color
    Gray
  • Size(mm)
    Height 1000 X φ28
  • Cord
    S-7600
  • Specifications
    Assembly Type (with Adhesive)
  • Accessory
    Includes Parts for Mounting Signs
1 unit
Ivory
S-7700
11 Day(s)
SGD 100.60

Part Number : 333170
Days to Ship 11 Day(s)
Standard Unit Price SGD 100.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Color
    Ivory
  • Size(mm)
    Height 1000 X φ28
  • Cord
    S-7700
  • Specifications
    Assembly Type (with Adhesive)
  • Accessory
    Includes Parts for Mounting Signs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)