(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pipe Stand Yellow / Black Tiger Print S-8400

Click this image to zoom it.

Move the mouse over the image to zoom

Pipe Stand Yellow / Black Tiger Print S-8400

Standard Unit Price:
SGD 263.70
Days to Ship :
11 Day(s)

Stand: 800 × 970 mm, Plate: 300 × 900 × 2 mm, Stand: 28 mmø, Assembled type (adhesive included)
[Materials]
· Stand: AAS resin coated steel pipe, plate: rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Stand type
  • Color
    Yellow / Black tiger stripe
  • Size(mm)
    (Stand) 800 x 970 (Plate) 300 x 900 x 2
  • Cord
    S-8400
  • Specifications
    Assembly Type (with Adhesive) *Plain 2-Sided Board
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
SGD 263.70

Part Number : 333200
Days to Ship 11 Day(s)
Standard Unit Price SGD 263.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Color
    Yellow / Black tiger stripe
  • Size(mm)
    (Stand) 800 x 970 (Plate) 300 x 900 x 2
  • Cord
    S-8400
  • Specifications
    Assembly Type (with Adhesive) *Plain 2-Sided Board

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)