(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hazard Prediction Activity Black Board <Rigid Laminate Plate>

Click this image to zoom it.

Move the mouse over the image to zoom

Hazard Prediction Activity Black Board

Standard Unit Price:
SGD 50.10
Days to Ship :
11 Day(s)

Danger prediction activity blackboard"rigid laminate plate"
Available in 2 sizes, large and small.
[Indications]Hazard prediction activity table / Group work details / Danger points / We do

Basic Specifications

  • Product Type
    Blackboard
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Display Content
    Hazard Prediction Activity Table / Group Work Details / Danger Point / What to do at time of Danger
  • Size(mm)
    450×600×1.5
  • Cord
    KKY-2A
  • Specifications
    Laminated, Chalk Used
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
SGD 50.10

Part Number : 317021
Days to Ship 11 Day(s)
Standard Unit Price SGD 50.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Blackboard
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Display Content
    Hazard Prediction Activity Table / Group Work Details / Danger Point / What to do at time of Danger
  • Size(mm)
    450×600×1.5
  • Cord
    KKY-2A
  • Specifications
    Laminated, Chalk Used

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)