(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Hazard Prediction Activity Board <White Board>_Foldable 317040

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hazard Prediction Activity Board _Foldable
Part Number: 317040

Standard Unit Price: SGD 213.20 Special Price SGD 213.20
Quantity: 1 unit
Days to Ship: 11 Day(s)

A danger prediction activities sheet on a mobile board
[Features]
· Can be folded in two for convenient carrying.
· This board is based on a whiteboard, and can be erased.
[Materials]
· Steel (whiteboard)

Specifications of 317040

  • Product Type
    Blackboard
  • Display Content
    Risk Prediction Display Board/Work Item Name/Leader/What to do (countermeasure)/Who
  • Size(mm)
    600X450X30 (2-fold)
  • Cord
    KKY-4
  • Specifications
    Folding type
  • Accessory
    Aluminum Frame / Marker Pen (red/black) / with Ruffle

Please check the type/dimensions/specifications of the part 317040 in the Hazard Prediction Activity Board _Foldable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)