(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Number Insertion Type Recording Board _B

Click this image to zoom it.

Move the mouse over the image to zoom

Number Insertion Type Recording Board _B

Standard Unit Price:
SGD 648.90
Days to Ship :
11 Day(s)

[Features]·An accident-free record table where number tags are inserted. ·You can change the date, target number of days / the number of consecutive accident-free days up to 6 digits.

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Display Content
    No Damage Record Table / Target Days
  • Size(mm)
    615×915×25
  • Cord
    Record-200B
  • Specifications
    Laminated, Numeric Insertion Type
  • Set Content
    Number card, aluminum frame included
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s)
SGD 648.90

Part Number : 229201
Days to Ship 11 Day(s)
Standard Unit Price SGD 648.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Display Content
    No Damage Record Table / Target Days
  • Size(mm)
    615×915×25
  • Cord
    Record-200B
  • Specifications
    Laminated, Numeric Insertion Type
  • Set Content
    Number card, aluminum frame included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)