(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Welder Patch, Chest L 126912

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Welder Patch, Chest L
Part Number: 126912

Standard Unit Price: SGD 9.00 Special Price SGD 9.00
Quantity: 1 pc.
Days to Ship: 8 Day(s)

73 × 67 mm 3-dimensional badge with felt coated in vinyl using a special process to produce a pleasant texture
[Features]
· A striking 3-dimensional badge with a soft texture.
· Soft and durable.
[Material]
· Felt base coated in soft polyvinyl chloride with special 3-dimensional processing

Specifications of 126912

Please check the type/dimensions/specifications of the part 126912 in the Welder Patch, Chest L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)