(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Vest and Sash

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Vest and Sash

Standard Unit Price:
SGD 20.50
Days to Ship :
11 Day(s)

Reflective sash perfect for night-time patrols, reflective on all surfaces, treated to prevent slipping at the shoulder

Basic Specifications

  • Product Type
    Sash
  • Reflective Material
    Other
  • LED Presence
    NA
  • Size(mm)
    35×1300
  • Cord
    Sash (A)
  • Detailed Material
    Reflexite Reflective Sheet
  • Specification 1
    Vivid Light Emission for Safe Patrolling
  • Specification 2
    * Fluorescent coloring can stain. Please be careful.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 20.50

Part Number : 238050
Days to Ship 11 Day(s)
Standard Unit Price SGD 20.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sash
  • Reflective Material
    Other
  • LED Presence
    NA
  • Size(mm)
    35×1300
  • Cord
    Sash (A)
  • Detailed Material
    Reflexite Reflective Sheet
  • Specification 1
    Vivid Light Emission for Safe Patrolling
  • Specification 2
    * Fluorescent coloring can stain. Please be careful.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)