(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Reel-Type Name Plate Case that can Store 2 ID Cards
· Reel Clip (can be extended 700 mm)
· One piece can be stored on the inner surface of the case (for non-contact cards), and another piece can be stored on the outside of the back side (for contact cards).
· Can store card size of 54 x 86 mm.
[Material]
· Case / Reel Clip: ABS
Part Number |
---|
300041 |
300042 |
300043 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Color | Cord |
---|---|---|---|---|---|---|
SGD 9.46 | 1 Piece(s) | 7 Day(s) | Red (String) | Suspended Name Tag 346 R | ||
SGD 9.46 | 1 Piece(s) | 7 Day(s) | Blue (String) | Suspended Name Tag 346 BL | ||
SGD 9.46 | 1 Piece(s) | 7 Day(s) | Black (String) | Suspended Name Tag 346 BK |
Loading...
Product Model | Name Tag | Size(mm) | (Name Tag Case) 72 x 91 (Card Eff. Inner Dimensions) 54 x 86 | Specifications 1 | Reel Clip (Contracts to within 700 mm) |
---|---|---|---|---|---|
Material | (Case / Reel Clip) ABS | Feature 1 | Hard Type | Feature 2 | One can fit in the case inner surface (for non-contact type cards) and one can fit on the outside of the back surface (for contact type cards). |
Feature 3 | 54 x 86 mm size cards can be stored. |
How can we improve?
How can we improve?