SX Jacket 9110

SX Jacket 9110

Clothing that repels dirt and water and which will dry quickly even after being washed.
[Features]
· Multi-functional clothing made of soft twill material with a gentle texture.
· Water-repellent processing repels rain and dirty water.
· Uses anti-static materials.
· Pleatsron on the back smoothly responds to intense movement.
· The left breast features an inner pocket with zipper.
· The left sleeve features a convenient pen inserter that doesn't interfere with work.

Part Number

Configured Part Number is shown.

Part Number
9110-10-3L
9110-10-4L
9110-10-5L
9110-10-L
9110-10-LL
9110-10-M
9110-10-S
9110-43-3L
9110-43-4L
9110-43-5L
9110-43-L
9110-43-LL
9110-43-M
9110-43-S
9110-60-3L
9110-60-4L
9110-60-5L
9110-60-L
9110-60-LL
9110-60-M
9110-60-S
9110-61-3L
9110-61-4L
9110-61-5L
9110-61-L
9110-61-LL
9110-61-M
9110-61-S
9110-81-3L
9110-81-4L
9110-81-5L
9110-81-L
9110-81-LL
9110-81-M
9110-81-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
Product Code Contents
5 Day(s) or more Navy Blue3L5512358.569CON50049917141145021 Pair
5 Day(s) or more Navy Blue4L56.512758.571CON50049917141145191 Pair
5 Day(s) or more Navy Blue5L5813158.571CON50049917141145261 Pair
5 Day(s) or more Navy BlueL5211556.565CON50049917141144891 Pair
5 Day(s) or more Navy BlueLL53.51195867CON50049917141144961 Pair
5 Day(s) or more Navy BlueM50.51115463CON50049917141144721 Pair
5 Day(s) or more Navy BlueS491075161CON50049917141144651 Pair
5 Day(s) or more Blue3L5512358.569Blue gray50049917141145951 Pair
5 Day(s) or more Blue4L56.512758.571Blue gray50049917141146011 Pair
5 Day(s) or more Blue5L5813158.571Blue gray50049917141146181 Pair
5 Day(s) or more BlueL5211556.565Blue gray50049917141145711 Pair
5 Day(s) or more BlueLL53.51195867Blue gray50049917141145881 Pair
5 Day(s) or more BlueM50.51115463Blue gray50049917141145641 Pair
5 Day(s) or more BlueS491075161Blue gray50049917141145571 Pair
5 Day(s) or more Green3L5512358.569Green50049917141146871 Pair
5 Day(s) or more Green4L56.512758.571Green50049917141146941 Pair
5 Day(s) or more Green5L5813158.571Green50049917141147001 Pair
5 Day(s) or more GreenL5211556.565Green50049917141146631 Pair
5 Day(s) or more GreenLL53.51195867Green50049917141146701 Pair
5 Day(s) or more GreenM50.51115463Green50049917141146561 Pair
5 Day(s) or more GreenS491075161Green50049917141146491 Pair
5 Day(s) or more Green3L5512358.569Moss green50049917143174531 Pair
5 Day(s) or more Green4L56.512758.571Moss green50049917143174601 Pair
5 Day(s) or more Green5L5813158.571Moss green50049917143174771 Pair
5 Day(s) or more GreenL5211556.565Moss green50049917143174391 Pair
5 Day(s) or more GreenLL53.51195867Moss green50049917143174461 Pair
5 Day(s) or more GreenM50.51115463Moss green50049917143174221 Pair
5 Day(s) or more GreenS491075161Moss green50049917143174151 Pair
5 Day(s) or more Brown3L5512358.569Camel50049917142767501 Pair
5 Day(s) or more Brown4L56.512758.571Camel50049917142767671 Pair
5 Day(s) or more Brown5L5813158.571Camel50049917142767741 Pair
5 Day(s) or more BrownL5211556.565Camel50049917142767361 Pair
5 Day(s) or more BrownLL53.51195867Camel50049917142767431 Pair
5 Day(s) or more BrownM50.51115463Camel50049917142767291 Pair
5 Day(s) or more BrownS491075161Camel50049917142767121 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Jacket Season Year Round Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Pocket Inner Pocket With Pen Holder Pen Pocket (Left Sleeve) Mixing Ratio Polyester 60%, Cotton 40%
Material Soft Twill Texture Twill Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)