(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
KAKUDA Long-sleeved Shirt 1784

Click this image to zoom it.

Move the mouse over the image to zoom

KAKUDA Long-sleeved Shirt 1784

Standard Unit Price:
SGD 58.75
Days to Ship :
10 Day(s)

Supple and stylish work clothing.
[Features]
· The ultimate work style worn by Nobuaki Kakuda.
· Large breast pocket with pleats for plenty of storage, and the right breast is a multi-pocket with loops.
· Uses the new "Banzai Cut" that is 3D cut for ease of movement, greatly improving workability.
· Basic work clothing made of 100% cotton thick twill fabric that has been bio-washed and has a familiar texture finish.
· Button-up specification using original metal buttons.
· Right breast has a multi-pocket that can be used to store mobile phones.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Large Pocket
  • With Pen Holder
    With sleeve pen insertion
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714368806
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 58.75

Part Number : 1784-31-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 58.75
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    White
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    Large Pocket
  • With Pen Holder
    With sleeve pen insertion
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Texture
    Twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Ivory
  • Mass(g)
    500
  • Product Code
    4991714368806
  • Warning
    It is made of natural fiber and may shrink. Be careful, color bleeding may occur.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)